GOT2000 Series, Wireless LAN Communication Unit

Brand :
MITSUBISHI
Caution
Product Description
GOT2000 Series wireless LAN communication unit.
[Features]
· It supports access point.
· GOT and mobile device can transmit directly without separately placed access point.
· It is compatible with after drawing software version GT Works3 Version 1.144A.
[Applications]
· It is used when using a wireless LAN for transferring data from a computer to the GOT or for the FA transparent function, etc.
GOT2000 Series Wireless LAN Communication Unit Specifications

Product image of GT25-WLAN
GT25-WLAN Dimensional Drawing
(Unit: mm)

GT25-WLAN dimensional drawing
GT25-WLAN Specifications
| Category | Communication unit | |
|---|---|---|
| Series | GOT2000 | |
| Unit | Wireless LAN Communication Unit | |
| Product Type Name | GT25-WLAN | |
| Applicable Standards | UL, CE (RE (R&TTE)), FCC, SRRC, KC | |
| Supported Models | GT27, GT25 (5.7 type excluded), GT25 wide, GT25 environmental protection reinforced model | |
| Communication Specifications | Standard | Communication specifications: IEEE802.11b/g/n compliant |
| Channel | 11 ch (1 to 11 ch) | |
| Data Transfer Rate | IEEE802.11b: Max. 11 Mbps IEEE802.11g: Max. 54 Mbps IEEE802.11n: Max. 72.2 Mbps | |
| Wireless Connection Mode | Infrastructure Mode | |
| Security | 64 bit / 128 bit WEP WPA-PSK (TKIP, AES) WPA2-PSK (TKIP, AES) | |
| Number of Antennas | 1 (built-in chip antenna) | |
| Operation Mode | Compatible with access point (main unit), station (sub-unit) | |
| Maximum Number of Connected Devices | 5 units (when operation mode was set to access point) | |
| Internal Current Consumption (5 V DC) | 0.4 A | |
| Weight | 0.05 kg | |
| Applicable Standards | Radio Act of Japan, FCC Standard, RE Directive (R&TTE Directive), SRRC, KC | |
- *Data transfer rate: Value of data transfer rate (11 Mbps, etc.) is the theoretical maximum value of the wireless LAN standard and does not indicate the actual data transfer rate.
- *Security: When WEP or TKIP is used as the security authentication method, connection with IEEE802.11n is not available. When connecting with IEEE802.11n, please use WPA-PSK (AES) or WPA2-PSK (AES).
- *In data transfer using wireless LAN, packet loss may occur depending on the surrounding environment and installation location, and may not be stable compared to wired communication. Be sure to check the operation before use.