Industrial automation cable VCT531BX series

Caution
Product Description
[Features]
· Braided conductor / Flexible.
· Matte sheath
Product Feature Details
[Features]
- Braided conductor, Flexibility
- Sheath matte
[Applications]
- Wiring for cable carriers and robots
Product Specifications
< Main Specifications >
| Sheath color: Black Acquired standard: None Rated voltage: 600 V Operating temperature range: 0 to 75°C (movable part) Flame retardancy: None Bending radius: finished outer diameter × 4 (fixed part) (mm) finished outer diameter × 7.5 (movable part) *These are recommended values, not guaranteed values. |
| Items | Configuration |
|---|---|
| Conductor | Soft copper composite stranded wire (with central reinforcing yarn) |
| Insulator | Heat-resistant vinyl mixture |
| Twisted | Stranded wire cores in a round shape |
| Tape | 10 cores or more wound with multiple layers of tape |
| Shield | - |
| Sheath | Oil- and heat-resistant vinyl mixture (black) |
Technical Information & Design Ideas
| Cable type | Japan |
|---|---|
| Compatible size | - * |
| Rated voltage | 600V |
| Rated temperature | 75℃ |
| Test voltage | 3,000 V AC, 1 min |
| Flame retardancy | 60° incline |
| Compatible standards | - * |
*The VCT 531BX uses braided conductors, so the Electrical Appliances and Materials Safety Act of Japan is not compatible.
Specifications Table
| Conductor | Insulation | Number of cores | Unshielded | Electrical Characteristics | ||||
|---|---|---|---|---|---|---|---|---|
| Nominal cross-sectional area | Outer diameter (approx. mm) [Configuration] | Outer diameter (approx. mm) | Sheath outer diameter (approx. mm) | Approximate Weight (kg/km) | Allowable current (A) | Conductor resistance 20℃ (Ω/km) | Insulation Resistance 20°C (MΩkm) | |
| 0.75 mm2 | 1.6 [96/0.10] | 3.2 | 2 | 9.6 | 115 | 14 | 29.2 or less | 50 or more |
| 3 | 10.5 | 135 | 12 | |||||
| 4 | 11.5 | 160 | 11 | |||||
| 6 | 13.5 | 220 | 8 | |||||
| 8 | 16.0 | 290 | 7 | |||||
| 10 | 17.5 | 320 | 7 | |||||
| 12 | 18.0 | 355 | 6 | |||||
| 16 | 20.0 | 445 | 6 | |||||
| 20 | 22.0 | 540 | 5 | |||||
| 30 | 26.0 | 770 | 5 | |||||
| 1.25 mm² | 2.2 [112/0.12] | 3.6 | 2 | 10.5 | 140 | 19 | 17.4 or less | 50 or more |
| 3 | 11.5 | 165 | 17 | |||||
| 4 | 12.5 | 200 | 16 | |||||
| 6 | 15.0 | 275 | 12 | |||||
| 8 | 17.5 | 365 | 9 | |||||
| 10 | 19.0 | 390 | 9 | |||||
| 12 | 19.5 | 445 | 8 | |||||
| 16 | 21.5 | 570 | 8 | |||||
| 20 | 24.5 | 700 | 7 | |||||
| 30 | 28.5 | 970 | 6 | |||||
| 2 mm² | 2.4 [176/0.12] | 4.0 | 2 | 11.0 | 170 | 27 | 11.1 or less | 50 or more |
| 3 | 12.5 | 210 | 23 | |||||
| 4 | 13.5 | 250 | 20 | |||||
| 6 | 16.5 | 360 | 16 | |||||
| 8 | 19.0 | 475 | 13 | |||||
| 10 | 21.0 | 530 | 13 | |||||
| 12 | 21.0 | 580 | 12 | |||||
| 16 | 24.5 | 770 | 11 | |||||
| 20 | 26.5 | 930 | 9 | |||||
| 30 | 31.5 | 1340 | 8 | |||||
Product Properties

VCT 531BX
VCT 531BXS
Operating temperature range
When fixing: -30 to 75°C *
During operation: 0 to 75°C
*When using below 0°C, please ensure that no external forces such as impact, bending, or vibration are applied.
Bending radius
Fixing: Recommended to be at least 4 times the cable outer diameter
During operation: Recommended to be at least 7.5 times the cable outer diameter
About allowable current
The allowable current value is the calculated value when the ambient temperature is 30°C and a single cable is laid in the air. It is not a guaranteed value.
For ambient temperatures above 30℃, multiply the values in the table by the following current reduction factors:
The allowable current value is a value calculated according to JCS0168 and is not a guaranteed value.
JCS0168: The Japanese Electric Wire & Cable Makers' Association standard "Calculation of allowable current for power cable of 33 kV or less"
Current Reduction Factor
| Ambient temperature (℃) | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 |
|---|---|---|---|---|---|---|---|---|---|
| Current Reduction Factor | 1.00 | 0.94 | 0.88 | 0.82 | 0.75 | 0.67 | 0.58 | 0.47 | 0.33 |
Cable Termination of Braided Conductors

A conductor reinforcement yarn is inserted in the center of the braided conductor. For conductor reinforcement after cable termination processing, do not remove this reinforcement yarn during cable termination processing; process it as is.
Cut
Instantly cut with sharp scissors. (The reinforcement yarn cannot be completely cut with nippers or similar tools.)
Cable Termination Method
Crimp Terminal Method: Do not remove the reinforcement yarn; secure it as is with a crimp terminal.
Soldering Method: Do not remove the reinforcement yarn; solder it as is. (The reinforcement yarn is heat-resistant, so it will not melt or shrink.)
*This product uses a braided conductor, resulting in a larger outer diameter than standard conductors.
Please check the conductor outer diameter and other specifications when processing, such as when using crimp terminals.
Wire Core Identification
| Number of wire cores | Wire Core Identification Method |
|---|---|
| 4 contacts or less | Insulator coloring method (in the order of black, white, red, green) |
| 5 or more | Numbering method (1, 2, 3, 4: are displayed continuously on the surface of the black insulator surface) |
Arrangement diagram

Structure

A: Braided conductor B: Tape C: Shield
D: Conductor reinforcement cord E: Insulator F: Sheath
Instructions / Usage Examples
