Factory automation cable VCTF23NXXS series (shielded)

Caution
Product Description
■ Electrical Appliances and Material Safety Act (Japan) (0.75 mm² or more) & UL/cUL/AWM standard cable
■ Noise resistant (Shielded type: VCTF 23NXXS)
■ Oil resistant / heat resistant (105°C) / earthquake resistant
■ Slim conductor
■ Matte sheath
Product Feature Details
[Features]
- Electrical Appliances and Materials Safety Act of Japan (0.75 mm2 or more) & UL, cUL, AWM standard cable
- Oil resistant, heat resistant (105°C), vibration resistant
- Fine stranded conductor
- Sheath matte
[Applications]
- Wiring inside and outside electrical equipment
- Wiring for moving parts of machine tools and similar equipment
- Wiring for locations requiring noise resistance
Product Specifications
< Main Specifications >
| Sheath color: Black Acquired standard: DENAN Act of Japan / UL AWM2517 Rated voltage: 300 V Operating temperature range: 0 to 75°C (PSE) 0 to 105°C (UL) Flame retardancy: VW-1 Bending radius: finished outer diameter x 4 (fixed part) (mm) finished outer diameter x 7.5 (movable part) *These are recommended values, not guaranteed values. |
| Items | Configuration |
|---|---|
| Conductor | Annealed copper wire |
| Insulator | Heat-resistant vinyl mixture |
| Twisted | Stranded wire cores in a round shape |
| Tape | 5 cores or more wound with multiple layers of tape |
| Shield | Tin-plated annealed copper wire braid |
| Sheath | Oil- and heat-resistant vinyl mixture (black) |
Technical Information & Design Ideas
| Cable type | Japan | UL/cUL |
|---|---|---|
| Compatible size | 0.75 to 2 mm2* | All sizes |
| Rated voltage | 300V | |
| Rated temperature | 75℃ | 105℃ |
| Test voltage | 2,000 V AC, 1 min | |
| Flame retardancy | 60° incline | VW-1, FT1 |
| Compatible standards | Electrical Appliances and Materials Safety Act of Japan | UL AWM STYLE 2517 CSA C22.2 No.210 |
*The Electrical Appliances and Materials Safety Act of Japan does not apply to 0.3 and 0.5 mm2, so please use them for low current circuits such as signal and communication circuits.
Specifications Table
| Conductor | Insulation | Number of cores | Shielded | Electrical Characteristics | ||||
|---|---|---|---|---|---|---|---|---|
| Nominal cross-sectional area | Outer diameter (approx. mm) <Configuration> | Outer diameter (approx. mm) | Sheath outer diameter (approx. mm) | Approximate Weight (kg/km) | Allowable current (A) | Conductor resistance 20℃ (Ω/km) | Insulation Resistance 20°C (MΩkm) | |
| 0.3 mm2 <23AWG> | 0.7 <60/0.08> | 1.7 | 2 | 6.1 | 55 | 4 | 62.5 or less | 5 or more |
| 3 | 6.4 | 60 | 4 | |||||
| 4 | 6.8 | 65 | 4 | |||||
| 5 | 7.2 | 70 | 4 | |||||
| 6 | 7.7 | 80 | 4 | |||||
| 7 | 8.2 | 90 | 3 | |||||
| 8 | 8.7 | 105 | 3 | |||||
| 10 | 9.8 | 130 | 3 | |||||
| 12 | 9.6 | 125 | 3 | |||||
| 16 | 10.5 | 155 | 2 | |||||
| 20 | 11.5 | 185 | 2 | |||||
| 30 | 14.0 | 255 | 2 | |||||
| 0.5 mm2 <20AWG> | 0.95 <48/0.12> | 1.9 | 2 | 6.5 | 60 | 6 | 36.8 or less | 5 or more |
| 3 | 6.8 | 70 | 6 | |||||
| 4 | 7.2 | 80 | 6 | |||||
| 5 | 7.7 | 85 | 5 | |||||
| 6 | 8.3 | 100 | 5 | |||||
| 7 | 8.9 | 115 | 5 | |||||
| 8 | 9.5 | 130 | 4 | |||||
| 10 | 11.0 | 170 | 4 | |||||
| 12 | 10.5 | 160 | 4 | |||||
| 16 | 11.5 | 205 | 3 | |||||
| 20 | 13.0 | 245 | 3 | |||||
| 30 | 15.0 | 345 | 3 | |||||
| 40 | 17.5 | 455 | 2 | |||||
| 0.75 mm2 <19AWG> | 1.1 <67/0.12> | 2.3 | 2 | 7.3 | 80 | 8 | 25.1 or less | 5 or more |
| 3 | 7.7 | 90 | 8 | |||||
| 4 | 8.3 | 105 | 8 | |||||
| 5 | 8.8 | 110 | 7 | |||||
| 6 | 9.5 | 130 | 7 | |||||
| 7 | 10.5 | 150 | 6 | |||||
| 8 | 11.0 | 175 | 6 | |||||
| 10 | 13.0 | 230 | 6 | |||||
| 12 | 12.5 | 215 | 5 | |||||
| 16 | 13.5 | 280 | 5 | |||||
| 20 | 15.0 | 335 | 4 | |||||
| 1.25 mm² <17AWG> | 1.5 <112/0.12> | 2.7 | 2 | 8.1 | 100 | 14 | 15.1 or less | 5 or more |
| 3 | 8.5 | 115 | 14 | |||||
| 4 | 9.2 | 140 | 14 | |||||
| 5 | 9.9 | 150 | 11 | |||||
| 6 | 11.0 | 175 | 10 | |||||
| 7 | 11.5 | 205 | 9 | |||||
| 8 | 12.5 | 235 | 9 | |||||
| 10 | 15.0 | 315 | 8 | |||||
| 12 | 14.0 | 305 | 8 | |||||
| 16 | 15.5 | 390 | 7 | |||||
| 20 | 17.5 | 475 | 6 | |||||
| 2 mm² <15AWG> | 1.8 <79/0.18> | 3.0 | 2 | 8.7 | 125 | 20 | 9.79 or less | 5 or more |
| 3 | 9.2 | 150 | 20 | |||||
| 4 | 9.9 | 180 | 20 | |||||
| 6 | 11.5 | 230 | 13 | |||||
| 12 | 15.0 | 405 | 10 | |||||
Product Properties

VCTF23NXX
VCTF23NXXS
Operating temperature range
When fixing: -30 to 105°C
*When using below 0°C, please ensure that no external forces such as impact, bending, or vibration are applied.
Bending radius
When fixed: Recommended at least 4 times the cable outer diameter
About allowable current
The allowable current value is the calculated value when the ambient temperature is 30°C and a single cable is laid in the air. It is not a guaranteed value.
For ambient temperatures above 30℃, multiply the values in the table by the following current reduction factors:
The allowable current value is a value calculated according to JCS0168 and is not a guaranteed value.
JCS0168: The Japanese Electric Wire & Cable Makers' Association standard "Calculation of allowable current for power cable of 33 kV or less"
Current Reduction Factor
| Ambient temperature (℃) | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 |
|---|---|---|---|---|---|---|---|---|---|
| Current Reduction Factor | 1.00 | 0.94 | 0.88 | 0.82 | 0.75 | 0.67 | 0.58 | 0.47 | 0.33 |
Wire Core Identification
| Number of wire cores | Wire Core Identification Method |
|---|---|
| 12 contacts or less | Insulator coloring method (in the order of black, white, red, green, yellow, brown, blue, gray, orange, purple, pink, light green) |
| 13 or more cores | Numbering method (continuous display of 1, 2, 3, 4 and more on the surface of the white insulator) |
Arrangement diagram

Structure

A: Conductor B: Tape C: Insulator D: Sheath
Instructions / Usage Examples

Applications
- Wiring inside and outside electrical equipment
- Wiring for moving parts of machine tools and similar equipment
- Wiring for locations requiring noise resistance