J-Y(ST)Y...LG Fire Alarm Cable

J-Y(ST)Y...LG Fire Alarm Cable

J-Y(ST)Y...LG fire alarm installation cable, solid conductor/ stationary use, PVC, layered stranding, screened/ static foil, VDE 0815, red outer jacket
Installation cable in accordance with DIN VDE 0815 with red outer sheath

PDF

Part Number

Configured Part Number is shown.

1708002/100

 
Part Number
1708002/100
Part NumberVolume DiscountDays to ShipRoHSFinished outer diameter
(mm)
40 Day(s) 107

Loading...

  1. 1

Basic Information

Overall Length(m) 100 Number Of Cores(Core) 4 Sheath (outer coating) color Red
Sheath (outer coating) material PVC Insulation body materials PVC

Please check the type/dimensions/specifications of the part 1708002/100 in the J-Y(ST)Y...LG Fire Alarm Cable series.

Additional Products in this Category

Tech Support