RD-Y(ST)Y

RD-Y(ST)Y

RD-Y(ST)Y: PVC Process control data cable for, e.g., control stations/ units and monitoring systems, Maxi TERMI-POINT®, Paired stranding, Static screen foil
Static screened data transmission cable for control technology

PDF

Part Number

Configured Part Number is shown.

0032470/100

 
Part Number
0032470/100
Part NumberVolume DiscountDays to ShipRoHSNumber Of Cores
(Core)
40 Day(s) 104

Loading...

  1. 1

Basic Information

Overall Length(m) 100 Finished outer diameter(mm) 6.5 Sheath (outer coating) color Red
Sheath (outer coating) material PVC Operating temperature, fix 80 Operating temperature, flexible 50
Conductor category Class 2 = stranded Core identification Colour Core insulation PVC
Flame retardant In accordance with EN 6033212 Screen over stranding Foil Screen over stranding element None
Stranding element Pairs Halogen free (acc. EN 5026722) False Low smoke (acc. EN 610342) False

Please check the type/dimensions/specifications of the part 0032470/100 in the RD-Y(ST)Y series.

Additional Products in this Category

Tech Support