• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 22:00 (MYT) 27/10/2019. We apologize for the inconvenience.

SERVO cables in acc. to LENZE® Standard

SERVO cables in acc. to LENZE® Standard

Click this image to zoom it.

Move the mouse over the image to zoom

  • SERVO cables in acc. to LENZE® Standard
  • SERVO cables in acc. to LENZE® Standard

Servomotor- and feedback cables in acc. to LENZE® standard for static use or dynamic power chain application, UL/CSA AWM certified
Motor and resolver/encoder cables - certified
Servo drives
For static or highly flexible use
EMC-compliant

PDF

Part Number

Configured Part Number is shown.

 
Part Number
7072509/50
7072511/50
Part NumberVolume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Finished outer diameter
(mm)
40 Day(s) 10110
2 Day(s) 102.513.2

Loading...

  1. 1

Basic Information

Specified Length(m) 50 Number Of Cores(Core) 6 Sheath (outer coating) color Orange
Sheath (outer coating) material Silicone

Additional Products in this Category

Tech Support