SERVO Cables in acc. to SEW® Standard

SERVO Cables in acc. to SEW® Standard

Servomotor cables in acc. to SEW® standard for static use, UL/CSA AWM certified
Screened, low capacitive servo cable with PVC outer sheath for static use - certified for North America
Servo drives
EMC-compliant

PDF

Part Number

Configured Part Number is shown.

0038060/50

 
Part Number
0038060/50
Part NumberVolume DiscountDays to ShipRoHS
40 Day(s) 10

Loading...

  1. 1

Basic Information

Overall Length(m) 50 Conductor Cross Section(mm2) 1.5 Number Of Cores(Core) 7
Finished outer diameter(mm) 11.8 Sheath (outer coating) color Orange Sheath (outer coating) material PVC (Polyvinyl Chloride)
Protection conductor Included

Please check the type/dimensions/specifications of the part 0038060/50 in the SERVO Cables in acc. to SEW® Standard series.

Additional Products in this Category

Tech Support