• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 22:00 (MYT) 27/10/2019. We apologize for the inconvenience.

SERVO cables in acc. to SIEMENS® Standard 6FX 5008-

SERVO cables in acc. to SIEMENS® Standard 6FX 5008-

Click this image to zoom it.

Move the mouse over the image to zoom

  • SERVO cables in acc. to SIEMENS® Standard 6FX 5008-
  • SERVO cables in acc. to SIEMENS® Standard 6FX 5008-

Servomotor- and feedback cables in acc. to SIEMENS® Standard 6FX 5008 for static use, UL/CSA AWM and VDE certified
Motor and resolver/encoder cables - certified
Servo drives
EMC-compliant

PDF

Part Number

Configured Part Number is shown.

 
Part Number
00257001/50
0025724/50
00257151/50
Part NumberVolume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Sheath (outer coating) color Protection conductor
40 Day(s) 101.548OrangeIncluded
40 Day(s) 100.5129GreenNone 
40 Day(s) 101.5610.4OrangeIncluded

Loading...

  1. 1

Basic Information

Overall Length(m) 50 Sheath (outer coating) material PVC (Polyvinyl Chloride)

Additional Products in this Category

Tech Support