SERVO cables in acc. to SIEMENS® Standard 6FX 8PLUS

SERVO cables in acc. to SIEMENS® Standard 6FX 8PLUS

Click this image to zoom it.

Move the mouse over the image to zoom

  • SERVO cables in acc. to SIEMENS® Standard 6FX 8PLUS
  • SERVO cables in acc. to SIEMENS® Standard 6FX 8PLUS

Servomotor- and feedback cables in acc. to SIEMENS® Standard 6FX 8PLUS for dynamic power chain application, UL/CSA AWM and VDE certified
Motor and resolver/encoder cables - certified
Servo drives
PUR outer sheath
EMC-compliant

PDF

Part Number

Configured Part Number is shown.

 
Part Number
0027785/50
0027793/50
00277121/50
Part NumberVolume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Sheath (outer coating) color Protection conductor
40 Day(s) 102.5410.6OrangeIncluded
40 Day(s) 106616.8OrangeIncluded
40 Day(s) 100.588.9GreenNone 

Loading...

  1. 1

Basic Information

Overall Length(m) 50 Sheath (outer coating) material Special PVC

Additional Products in this Category

Tech Support