SKINDICHT® E-M【100-250 Pieces Per Package】

SKINDICHT® E-M

SKINDICHT® E-M, incised sealing rings, one seal for several clamping ranges, rings can be individually adapted to various cable diameters

PDF

Part Number

Configured Part Number is shown.

 
Part Number
52100622
52100623
52100624
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Length
(mm)

250 Pieces Per Package

40 Day(s) 104

100 Pieces Per Package

40 Day(s) 108.5

100 Pieces Per Package

40 Day(s) 1016

Loading...

  1. 1

Basic Information

Material Rubber Model Straight Colour Black

Additional Products in this Category

Tech Support