VCT 332X(BK) Flexible Oil-Resistant Power Cable

Brand :
KURAMO ELECTRIC
Caution
Product Description
- Power cable VCT 332X(BK) series from KURAMO ELECTRIC.
- Flexible oil-resistant cables suitable for wiring of general-purpose devices / electric tools / wiring in oily environments.
- Operating Temperature Range of power cable is -30 ~ 60°C.
- The bending radius is 4 times or more of the cable diameter. (Fixed)
- The number of cores can be selected up to 4 cores.
- The Insulation body materials are made of PVC.
- Customize the length of the power cable, with options up to 100 meters available.
Structure table / Construction table
| Conductor / Conductor | Insulation / Insulation | Number of cores Number of conductors | unshielded / Non-shield | Electrical characteristics | ||||
|---|---|---|---|---|---|---|---|---|
| Nominal cross-sectional area Nominal cross sectional area | Outer diameter (approx. mm) Diameter (Approx. mm) [Configuration] | Outer diameter (approx. mm) Diameter (Approx. mm) | Sheath outer diameter (Approx. mm) Sheath outer diameter (Approx. mm) | Approximate Weight Approximate Weight (kg/km) | Allowable Current Allowable ampacity (A) | Conductor resistance Conductor resistance 20°C (Ω/km) | insulation resistance Insulation resistance 20°C (MΩ/km) | |
| 0.75 mm² | 1.1 [30/0.18] | 2.7 | 2 | 8.8 | 100 | 12 | 25.1 or less (Max. 25.1) | 50 or more (Min 50) |
| 3 | 9.2 | 115 | 10 | |||||
| 4 | 9.9 | 130 | 9 | |||||
| 1.25 mm2 | 1.5 [50/0.18] | 3.1 | 2 | 9.6 | 120 | 16 | 15.1 or less (Max. 15.1) | 50 or more (Min 50) |
| 3 | 10.0 | 140 | 14 | |||||
| 4 | 11.0 | 170 | 13 | |||||
| 2 mm² | 1.8 [37/0.26] | 3.4 | 2 | 10.5 | 150 | 22 | 9.79 or less (Max. 9.79) | 50 or more (Min 50) |
| 3 | 11.0 | 175 | 19 | |||||
| 4 | 12.0 | 210 | 17 | |||||
| 3.5 mm² | 2.5 | 4.1 | 4 | 14.0 | 320 | - | 5.24 | 40 |
| 5.5 mm² | 3.1 | 5.1 | 4 | 16.5 | 470 | - | 3.37 | 40 |
| 8 mm² | 3.7 | 6.1 | 4 | 19.5 | 670 | - | 2.39 | 40 |