3-Phase Voltage, Asymmetry And Phase-Sequence Phase-Loss Relay K8DT-PZ

Caution
Product Description
A Value Design for Panel product that increases the value of your control panels.
Protects devices and motors from voltage instability in the power system. Overvoltage/undervoltage, voltage imbalance, reverse phase, and open-phase fault of the three-phase power supply system can be detected.
[Features]
・ It is capable of detecting open phase during motor operation
・ It is compatible with global power supply (Switching)
・ Inverter noise immunity is reinforced
・ 17.5-mm width that is effective in reducing board space
・ Push-in Plus terminal that is effective in reducing wiring labor-hours. Since it can also be used with the cage clamp method, it is possible to wire strands (stranded wires). Double insertion hole for crossover wiring (It is compatible with all terminals)
・ UL-Listed compatible for easy shipping in North America
・ Ship standard (LR) is acquired
・ Transistor output with excellent contact reliability is added