DFR Display fixing parts - Fixed type

Brand :
NABEYA BI-TECH
Caution
Product Description
[Features]
· This type completely fixes the display.
·Three types of picture N-fixing are available according to the type of attachment.
· Display plates can also be purchased separately.
[Applications]
·Machine tools/medical equipment/FPD manufacturing equipment/semiconductor manufacturing equipment/packaging machinery/food machinery.
Drawing
For aluminum frame / wall panel & sheet metal

DFR-AF
*1: Mounting bolts are not included.
For aluminum extrusion end-mount

DFR-AA
*1: Comes with hex socket head low profile bolt (M8 x 16 mm).
For Round Pipe

DFR-PB
- A rubber sheet for fixing is attached. The dimensional tolerance of round pipes that can be used is +/- 0.5 mm.
Product Specifications
Structure

Material/finish
| - | DFR-AF | DFR-AA/DFR-PB |
|---|---|---|
| Display Plate | SPHC Electrostatic Coating | |
| Fixing Plate | SS400 Electrostatic Coating | - |
| Bracket | - | A6063 Anodizing |
Specifications Table
DFR-AF
Units: mm
| Part number | A | M (d) | W | Weight (g) | Maximum On-Board Weight | |||
|---|---|---|---|---|---|---|---|---|
| DFR-75-AF-** | 75 | M4 (5) | M5 (6) | M6 (7) | M8 (9) | 90 | 630 | 10 kg |
| DFR-100-AF-** | 100 | M4 (5) | M5 (6) | M6 (7) | M8 (9) | 115 | 735 | 10 kg |
DFR-AA
Units: mm
| Part number | A | B | W | L1 | L | Weight (g) | Maximum On-Board Weight |
|---|---|---|---|---|---|---|---|
| DFR-75-AA-40 | 75 | 40 | 90 | 17 | 38 | 400 | 10 kg |
| DFR-100-AA-40 | 100 | 40 | 115 | 17 | 38 | 505 | 10 kg |
DFR-PB
Units: mm
| Part number | A | D | W | L1 | L | Weight (g) | Maximum On-Board Weight | ||
|---|---|---|---|---|---|---|---|---|---|
| DFR-100-PB-** | 100 | 28 | 30 | 34 | 115 | 35 | 59 | 610-350 | 10 kg |
| 40 | 42.7 | - | 115 | 39 | 67 | 600-630 | 10 kg | ||