DFS/DFSN Display Fixing Parts - Single Axis Type

Caution
- The product images may be representative images.
Product Description
[Features]
· The display can be tilted +/-90° in one axis direction.
· After adjustment, the angle can be securely maintained by tightening the clamp lever or hex nut.
·Three types of picture N-fixing are available according to the type of attachment.
[Applications]
·Machine tools/medical equipment/FPD manufacturing equipment/semiconductor manufacturing equipment/packaging machinery/food machinery.
Drawing
For aluminum frame / wall panel & sheet metal

DFS-AF/DFSN-AF
*1: Mounting bolts are not included.
*2: The set screw of the lever on the clamp lever type DFS has been changed from a hex socket head to a hexalobular socket head.
For aluminum extrusion end-mount

DFS-AA
*1: Comes with hex socket head low profile bolt (M8 x 16 mm).
*2: The set screw of the lever on the clamp lever type DFS has been changed from a hex socket head to a hexalobular socket head.
For Round Pipe

DFS-PB/DFSN-PB
*1: The set screw of the clamp lever on the clamp lever type DFS has been changed from a hex socket head to a hexalobular socket head.
- A rubber sheet for fixing is attached. The dimensional tolerance of round pipes that can be used is +/- 0.5 mm.
Product Specifications
Structure



- The display can be tilted +/-90° in one axis direction.
Material/finish
| - | DFS-AF | DFS-AA DFS-PB | DFSN-AF | DFSN-PB |
|---|---|---|---|---|
| Display Plate | SPHC Electrostatic Coating | |||
| Hinge | SS400 Electrostatic Coating | |||
| Clamp lever | nylon 6 | - | - | |
| Hex Nut | - | - | SS400 trivalent chromate treatment | |
| Fixing Plate | SS400 Electrostatic Coating | - | SS400 Electrostatic Coating | - |
| Bracket | - | A6063 Anodizing | - | A6063 Anodizing |
Maximum On-Board Weight
- DFS: 6 kg
- DFSN: 10 kg
Specifications Table
DFS-AF/DFSN-AF
| Part number | Part number | A | M (d) | W | Weight (g) | |||
|---|---|---|---|---|---|---|---|---|
| DFS-75-AF-** | DFSN-75-AF-** | 75 | M4 (5) | M5 (6) | M6 (7) | M8 (9) | 90 | 980-1,030 |
| DFS-100-AF-** | DFSN-100-AF-** | 100 | M4 (5) | M5 (6) | M6 (7) | M8 (9) | 115 | 1,080-1,130 |
DFS-AA
| Part number | A | B | W | L1 | L | Weight (g) |
|---|---|---|---|---|---|---|
| DFS-75-AA-40 | 75 | 40 | 90 | 17 | 106 | 800 |
| DFS-100-AA-40 | 100 | 40 | 115 | 17 | 106 | 900 |
DFS-PB/DFSN-PB
| Part number | Part number | A | D | W | L1 | L | Weight (g) | ||
|---|---|---|---|---|---|---|---|---|---|
| DFS-75-PB-** | DFSN-75-PB-** | 75 | 28 | 30 | 34 | 90 | 103 | 127 | 860-950 |
| 40 | 42.7 | - | 90 | 107 | 135 | 850-930 | |||