Interface Connector / D-Sub D-Sub Connector (Manufacturer Part Number: 09670008177)

Brand :
HARTING
Caution
Product Description
DSUB LOOSE PART CRIMP CONTACT
・ Conductor cross-sectional area: 0.25 to 0.52 mm2
・ Conductor cross-sectional area: AWG 20 to AWG 24
・ Contact Resistance: ≤ 10 mΩ
・ Material (Contact): Copper alloy