Han Industrial Connector Insert (Manufacturer Part Number: 09330006162)

Brand :
HARTING
Caution
Product Description
Han E Male Contact 20 Awg Constantan
・ Conductor cross-sectional area: 0.5 mm2
・ Conductor cross-sectional area: AWG 20
・ Working current value: ≤ 16 A
・ Contact Resistance: ≤ 1 mΩ
・ Strip, length: 7.5 mm
・ Material (Contact): Constantan
・ Specifications: EN 60664-1, IEC 61984