Energy Saving Power Strip With Collective and Individual Switch

Caution
Product Description
It is an energy saving power strip with a collective switch that can save standby power collectively and an individual switch that can be turned on and off for each connected device to save power individually.
[Features]
· A diagonally arranged switch is featured that is not easily interfere with even if an AC adapter or a large plug is connected.
· The heat-resistant UF resin is used for the outlet, and it is difficult to melt even if heat is generated, and it is effective in preventing electric fire.
· 1 outlet is placed separately so that even if the AC adapter is connected, it will not easily interfere with the adjacent one.
· An insulation cap is attached to the root of the plug blade to help prevent fire caused by undesired arcing.
· The power cord uses a double-jacketed coating that compliant with the Japan Electrical Wiring System Industries Association standard (JWDS0010), so it is effective in preventing electric shock and fire due to wire break or tearing of the coating.
· It uses a 180° swivel plug that is easy to wire even in a narrow space.