Cable for electronic equipment wiring CM/2464-1061/IIA LF Series (shielded and non-shielded)

Caution
- The product image is a representative image. Specifications may vary by part number, including shape and color.
- As of January 23, 2024, the standard lineup for 28 AWG size has been expanded.
[Applicable Products]
CM/2464-1061/2 A-SB-28AWG-5P, 8P, 10P, 13P, 15P, 20P, 25P
Product Description
[Features]
· Uses semi-rigid PVC for the insulator
· Uses oil resistant, heat resistant and flexible vinyl sheath material
· Compatible with UL VW-1 and cUL FT1 flame retardant
· Passed the UL vertical tray flame retardant test
[Applications]
· RS232C compatible cable (multi-pair cable only)
· Can also be used as a tray cable for communication
· Can be used as a substitute for UL13 CL3 and CL3X
· 300 V rated, 80°C, UL and cUL standard equipment cable
· Listing standard CM has been acquired and NFPA70 and 79 are supported
Performance
Certification
| Certification | UL CM | cUL CM | UL AWM | cUL AWM |
|---|---|---|---|---|
| Applicable Standards | UL 444 | CSA C22.2 No. 214 | UL 758 | CSA C22.2 No. 210 |
| Type symbol | CM | CM | UL AWM Style 2464 | CSA AWM IIA |
| Rated voltage | 300V | 300V | 300V | 300V |
| Rated temperature | 75°C | 75°C | 80°C | 80°C |
| Conductor | UL 444 | CSA C22.2 No. 214 | UL 758 | CSA C22.2 No. 210 |
| Flame retardancy | Vertical-Tray Flame Test | Vertical-Tray Flame Test | VW-1 | FT1 |
Bending radius
When fixed: Recommended at least 6 times the cable outer diameter
Features
- Uses semi-rigid PVC for the insulator
- Uses oil resistant, heat resistant and flexible vinyl sheath material
- Compatible with UL VW-1 and cUL FT1 flame retardancy
- Passed the UL vertical tray flame test
Application
- RS232C compatible cable (multi-pair cable only)
- Can also be used as a tray cable for communication
- Can be substituted for UL13 CL3 and CL3X with equivalent material configuration
- 300 V rated, 80°C UL, cUL shared equipment cable
(Category: DUZX, DUZX7, AVLV2, AVLV8) - Listing standard CM has been acquired and NFPA70 and 79 are supported
Overview/specifications
■ Structure table (unshielded)
| Number of wire cores | Conductor | Semi-rigid vinyl insulator | Oil-resistant, heat resistant, flexible vinyl sheath | Approximate Weight (kg/km) | Electrical Characteristics | Allowable current (A) | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| size (AWG) | Configuration (pcs./mm) | Outer diameter (mm) | Thickness (mm) | Outer diameter (mm) | Thickness (mm) | Outer diameter approx. (mm) | Conductor resistance (Ω/km 20°C) | Insulation Resistance (MΩkm 20°C) | Withstand voltage (V/1 min.) | |||
| 3C | 26 (0.128 mm2) | 7/0.16 | 0.48 | 0.26 | 1.00 | 0.9 | 4.1 | 19 | 146 or less | 10 or more | 2000 | 4.1 |
| 2C | 24 (0.204 mm2) | 7/0.203 | 0.61 | 0.27 | 1.15 | 0.9 | 4.2 | 20 | 97.5 or less | 10 or more | 2000 | 6.3 |
| 3C | 4.4 | 23 | 5.3 | |||||||||
| 4C | 4.7 | 28 | 4.7 | |||||||||
| Number of pairs | Conductor | Semi-rigid vinyl insulator | Oil-resistant, heat resistant, flexible vinyl sheath | Approximate Weight (kg/km) | Electrical Characteristics | Allowable current (A) | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| size (AWG) | Configuration (pcs./mm) | Outer diameter (mm) | Thickness (mm) | Outer diameter (mm) | Thickness (mm) | Outer diameter approx. (mm) | Conductor resistance (Ω/km 20°C) | Insulation Resistance (MΩkm 20°C) | Withstand voltage (V/1 min.) | |||
| 1P | 26 (0.128 mm2) | 7/0.16 | 0.48 | 0.26 | 1.00 | 0.9 | 3.9 | 16 | 146 or less | 10 or more | 2000 | 4.9 |
| 2P | 4.7 | 27 | 3.8 | |||||||||
| 3P | 5.3 | 33 | 3.3 | |||||||||
| 4P | 5.7 | 38 | 3.0 | |||||||||
| 5P | 6.1 | 44 | 2.8 | |||||||||
| 6P | 6.6 | 50 | 2.6 | |||||||||
| 7P | 6.6 | 55 | 2.4 | |||||||||
| 8P | 7.6 | 60 | 2.4 | |||||||||
| 10P | 7.6 | 70 | 2.2 | |||||||||
| 12P | 8.4 | 85 | 2.1 | |||||||||
| 15P | 9.3 | 100 | 1.9 | |||||||||
| 18P | 9.8 | 115 | 1.8 | |||||||||
| 20P | 10.8 | 130 | 1.8 | |||||||||
| 25P | 11.6 | 155 | 1.6 | |||||||||
| 30P | 12.0 | 180 | 1.5 | |||||||||
| 3P | 24 (0.204 mm2) | 7/0.203 | 0.61 | 0.27 | 1.15 | 0.9 | 5.8 | 39 | 97.5 or less | 10 or more | 2000 | 4.3 |
| 4P | 6.3 | 47 | 3.8 | |||||||||
| 5P | 6.8 | 55 | 3.6 | |||||||||
| 6P | 7.3 | 65 | 3.4 | |||||||||
| 7P | 7.3 | 70 | 3.1 | |||||||||
| 8P | 8.5 | 80 | 3.1 | |||||||||
| 10P | 8.5 | 95 | 2.8 | |||||||||
| 12P | 9.4 | 110 | 2.7 | |||||||||
| 15P | 10.4 | 135 | 2.5 | |||||||||
| 18P | 10.9 | 155 | 2.3 | |||||||||
| 20P | 12.1 | 175 | 2.3 | |||||||||
| 25P | 13.0 | 210 | 2.1 | |||||||||
| 30P | 13.5 | 245 | 2.0 | |||||||||
■ Structure Table (with Shield)
| Number of wire cores | Conductor | Semi-rigid vinyl insulator | Oil-resistant, heat resistant, flexible vinyl sheath | Approximate Weight (kg/km) | Electrical Characteristics | Allowable current (A) | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| size (AWG) | Configuration (pcs./mm) | Outer diameter (mm) | Thickness (mm) | Outer diameter (mm) | Thickness (mm) | Outer diameter approx. (mm) | Conductor resistance (Ω/km 20°C) | Insulation Resistance (MΩkm 20°C) | Withstand voltage (V/1 min.) | |||
| 2C | 24 (0.204 mm2) | 7/0.203 | 0.61 | 0.27 | 1.15 | 0.9 | 4.8 | 31 | 97.5 or less | 10 or more | 2000 | 6.4 |
| 3C | 5.0 | 35 | 5.4 | |||||||||
| 4C | 5.3 | 41 | 4.9 | |||||||||
| Number of pairs | Conductor | Semi-rigid vinyl insulator | Oil-resistant, heat resistant, flexible vinyl sheath | Approximate Weight (kg/km) | Electrical Characteristics | Allowable current (A) | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| size (AWG) | Configuration (pcs./mm) | Outer diameter (mm) | Thickness (mm) | Outer diameter (mm) | Thickness (mm) | Outer diameter approx. (mm) | Conductor resistance (Ω/km 20°C) | Insulation Resistance (MΩkm 20°C) | Withstand voltage (V/1 min.) | |||
| 5P | 28 (0.0804 mm2) | 7/0.127 | 0.38 | 0.25 | 0.88 | 0.9 | 6.2 | 50 | 227 or less | 10 or more | 2000 | 2.2 |
| 8P | 7.5 | 70 | 1.9 | |||||||||
| 10P | 7.5 | 75 | 1.7 | |||||||||
| 13P | 8.6 | 95 | 1.6 | |||||||||
| 15P | 9.0 | 105 | 1.5 | |||||||||
| 20P | 10.4 | 140 | 1.4 | |||||||||
| 25P | 11.1 | 160 | 1.3 | |||||||||
| 1P | 26 (0.128 mm2) | 7/0.16 | 0.48 | 0.26 | 1.00 | 0.9 | 4.5 | 27 | 146 or less | 10 or more | 2000 | 5.1 |
| 2P | 5.3 | 40 | 4.0 | |||||||||
| 3P | 5.9 | 48 | 3.4 | |||||||||
| 4P | 6.3 | 55 | 3.1 | |||||||||
| 5P | 6.7 | 60 | 2.8 | |||||||||
| 6P | 7.2 | 70 | 2.7 | |||||||||
| 7P | 7.2 | 75 | 2.5 | |||||||||
| 8P | 8.2 | 85 | 2.5 | |||||||||
| 10P | 8.2 | 95 | 2.2 | |||||||||
| 12P | 9.0 | 110 | 2.1 | |||||||||
| 15P | 10.0 | 135 | 2.0 | |||||||||
| 18P | 10.5 | 155 | 1.8 | |||||||||
| 20P | 11.5 | 170 | 1.8 | |||||||||
| 25P | 12.3 | 200 | 1.7 | |||||||||
| 30P | 12.8 | 235 | 1.6 | |||||||||
| 3P | 24 (0.204 mm2) | 7/0.203 | 0.61 | 0.27 | 1.15 | 0.9 | 6.4 | 55 | 97.5 or less | 10 or more | 2000 | 4.4 |
| 4P | 6.9 | 65 | 3.9 | |||||||||
| 5P | 7.4 | 75 | 3.6 | |||||||||
| 6P | 7.9 | 90 | 3.4 | |||||||||
| 7P | 7.9 | 95 | 3.2 | |||||||||
| 8P | 9.1 | 110 | 3.2 | |||||||||
| 10P | 9.1 | 120 | 2.9 | |||||||||
| 12P | 10.1 | 145 | 2.7 | |||||||||
| 15P | 11.1 | 175 | 2.5 | |||||||||
| 18P | 11.6 | 200 | 2.4 | |||||||||
| 20P | 12.9 | 230 | 2.3 | |||||||||
| 25P | 13.8 | 270 | 2.2 | |||||||||
| 30P | 14.3 | 305 | 2.0 | |||||||||
Allowable current
- The allowable current values in this catalog are based on single cable installation in air at an ambient temperature of 30°C.
- The allowable current is calculated based on JCS0168.
- Multiply the following correction factor according to the ambient temperature.
Note: The National Electrical Code (NFPA70) in the United States also specifies allowable current.
- Current reduction factor (for ambient temperature)
| Ambient temperature (°C) | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 |
|---|---|---|---|---|---|---|---|---|
| Current Reduction Factor | 1.00 | 0.89 | 0.77 | 0.63 | 0.45 | - | - | - |
Structure/identification table
■ Structural Drawing
Unshielded

Shielded

■ Identification Table
2C to 4C

Multi pair cable

■ Marking on Surface
