SSX10516 LF Wire for Internal Wiring of Electronic Equipment

Caution
- Due to product integration within the material manufacturer, the material will be changed to an alternative with equivalent performance; however, there will be no change in performance or characteristics.
Please note that shipments will begin sequentially from April 2026.
Product Description
[Features]
· Uses fluoropolymer (FEP) as the insulator
· Achieves a smaller diameter
· Excellent heat resistant, cold resistant, oil resistant, chemical resistant, and solvent-resistant properties
· Compatible with UL VW-1 flame retardancy
[Applications]
· With low dielectric constant and low dielectric loss, ideal for electrical circuits requiring increased transmission speed
· UL-compliant fluorine resin insulated cable rated for 600 V, 200°C (Category: AVLV2)
Compliant standards
| Certification | UL AWM (10516) |
|---|---|
| Applicable Standards | UL 758 |
| Type symbol | UL STYLE 10516 |
| Rated voltage | 600V |
| Rated temperature | 200°C |
| Conductor | UL 758 |
| Flame retardancy | VW-1 |

Specifications Table

Product Properties
Allowable current
- The allowable current is the value for a single cable installed in air at an ambient temperature of 30°C.
- Multiply the following correction factor according to the ambient temperature, installation conditions, etc.
Current reduction factor (for ambient temperature)
| Ambient temperature (°C) | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 | 110 |
|---|---|---|---|---|---|---|---|---|---|
| Current Reduction Factor | 1.00 | 0.97 | 0.94 | 0.91 | 0.87 | 0.84 | 0.80 | 0.77 | 0.73 |
| Ambient temperature (°C) | 120 | 130 | 140 | 150 | 160 | 170 | 180 | 190 | - |
| Current Reduction Factor | 0.69 | 0.64 | 0.59 | 0.54 | 0.49 | 0.42 | 0.34 | 0.24 | - |
Current reduction factor (for multiple cable installations)
| Number of cable | 2 to 3 | 4 | 5 to 6 | 7 to 15 | 16 to 40 | 41 to 60 | 61 or more |
|---|---|---|---|---|---|---|---|
| Current Reduction Factor | 0.70 | 0.63 | 0.56 | 0.49 | 0.43 | 0.39 | 0.34 |
Wire Core Identification
Structure

Identification
· BK (black) ·W (white) ·Y (yellow) ·R (red) ·BE (blue) ·N (transparent) ·YG (yellow/green, straight)
*The YG (yellow/green, straight) line has a yellow background with 3 recessed green bands (30% to 50%).
Standard sales length
(28AWG–26AWG: 500 m per reel)
(24AWG–22AWG: 300 m per reel)
(20AWG–16AWG: 200 m per reel and up)