Electromagnetic Contactor (Contactor) J7KC Series Auxiliary Contact Unit

Brand :
OMRON
Caution
Product Description
The long-awaited low-voltage switch has joined our panel solution product lineup
Our extensive lineup of panel solution products, which even cover motor control, helps reduce the TCO*1 of your panel production

*1. TCO: Abbreviation for Total Cost of Ownership. Overall cost from panel design/production to operation/maintenance.
Enhance the value of control panels with the addition of low-voltage switchgear for motor control
One of the best match for inlet switch of direct-on-line motor drive (AC-3 class) and drive control device

Small
Width of J7KC/J7TC Series are unified to 45 mm.
Stores compactly in the panel.
Mirror Contact Mechanism
Supports safety applications
Long Life
Electrical durability: over 1,000,000 operations*2

- *1. As of June 2019, according to a survey by OMRON Corporation. For push-in type
- *2. Excludes interruptions by thermal relay.
Contributes to panel downsizing with space saving design

*According to OMRON Corporation research.