Cable for Cable Tray and Raceway Wiring and for Electronic Equipment Wiring, UE/2501 (N)/TC [Y/G] LG LF

Brand :
TAIYO CABLETEC
Caution
- With the addition of the TC-ER standard, the surface printing will be sequentially changed from "TC" to "TC-ER" starting with products manufactured in January 2026. No changes have been made other than the surface printing.
*Products that do not include duplex and YG (yellow/green) wires are excluded.
Product Description
[Features]
· Heat resistant PVC is used for the insulator.
· Uses oil resistant, heat resistant and flexible vinyl sheath material
· Compatible with UL VW-1 and cUL FT1 flame retardant
· Passed the UL vertical tray flame retardant test
[Applications]
· Multi-cable for North America and EU
· For cable tray and raceway wiring
· 600 V rated, UL 105°C, cUL shared device cable (categories: QPTZ, AVLV2, ZKHZ, AVLV8)
· CE marking compliant product (TÜV certified)
· Listing standards MTW and TC have been acquired and NFPA70 and 79 are supported.