Micro Polymesh【25 Pieces Per Package】

Micro Polymesh

There is no clogging due to the ultra-thin mesh structure, allowing for uniform processing.

[Features]
· A flexible abrasive cloth made with ultra-thin mesh base cloth (50 mesh, 100 mesh).
· There is no clogging due to the ultra-thin mesh structure, allowing for uniform processing and a long service life.
· Both the top and bottom sides can be used since both sides have been treated.
· It is water and oil resistant, enabling either dry or wet processing.
· Can be cut into various sizes.
· 50 mesh has great polishing power.
· The 100 mesh is great for uniform polishing.

PDF

Japanese Only

Part Number
MPMS-1000
MPMS-1500
MPMS-2000
MPMS-3000
MPMS-400
MPMS-600
MPMS-800
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Color For wet/dry processes Packaging Quantity
(Sheets)

25 Pieces Per Package

3 Day(s) or more 1000RedAlso for wet use25

25 Pieces Per Package

3 Day(s) or more 1500GreenAlso for wet use25

25 Pieces Per Package

3 Day(s) or more 2000Light blueAlso for wet use25

25 Pieces Per Package

3 Day(s) or more 3000OrangeAlso for wet use25

25 Pieces Per Package

3 Day(s) or more 400OrangeAlso for wet use25

25 Pieces Per Package

3 Day(s) or more 600BlueAlso for wet use25

25 Pieces Per Package

3 Day(s) or more 800YellowAlso for wet use25

Loading...

  1. 1

Basic Information

Sheet Type Micro Polymesh Usage Hand polish Abrasive material Alundum (Alumina)
Width(mm) 210 Length(mm) 280 Type Unprocessed lining
Base Material Mesh(#) 50

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)