• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Ceramic Angle Grinding Wheel for Non-Metal【5 Pieces Per Package】

Ceramic Angle Grinding Wheel for Non-Metal

A ceramic abrasive grindstone with grains, developed to eliminate peeling and clogging by pasting sandpaper on a conventional rubber pad. The special bonds and the abrasive grains inside the elastic body enable grinding and polishing to be performed simultaneously. An angle grinding wheel with ceramic abrasive grain that emphasizes grindability and provides smooth finished surface with less adhesion.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A1211
A1212
A1213
A1214
A1215
A1216
A1221
A1222
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Grinding Wheel (Blade) Diameter
(mm)
Total Length
(mm)
Abrasive Grain Grinding Wheel (Blade) Length (Thickness)
(mm)

5 Pieces Per Package

5 Day(s) or more 803036GC2

5 Pieces Per Package

3 Day(s) or more 1203036GC2

5 Pieces Per Package

5 Day(s) or more 1803036GC2

5 Pieces Per Package

5 Day(s) or more 2203036GC2

5 Pieces Per Package

5 Day(s) or more 3203036GC2

5 Pieces Per Package

5 Day(s) or more 500-36GC2

5 Pieces Per Package

5 Day(s) or more 80-36GC2

5 Pieces Per Package

5 Day(s) or more 120-36GC2

Loading...

  1. 1

Basic Information

Type Ceramic Angle Grindstone Shaft Diameter(mm) 3 Selection Type For non-metal
Quantity(Pieces) 5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)