• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Safety Shoes 7500 Series 7538 Black

Safety Shoes 7500 Series 7538 Black

First launched in 1986, these long-selling safety shoes continue to offer ease of use and comfort.
[Features]
· Outstanding fit with "Simon Fitting System (SFS)."
· Increased safety and comfort through reduction of the fatigue and stress caused when your feet move in your shoes as you walk.
· Excellent slip resistance (conforms to JIS standard additional performance F). Awarded Long Life Design Award.
· Magic Tape type with 2-layer expanded polyurethane sole providing excellent cushioning.
· Extensive protection of ankles and shins. You can also tuck in the hem of your pants to prevent snagging.
· Prevent intrusion of mud, water and other foreign matter and protect your feet against direct contact with steam and high temperature parts.
[Applications]
· Ideal for track maintenance, construction and demolition work, civil engineering work, work at heights, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
7538BK-23.5
7538BK-24
7538BK-24.5
7538BK-25
7538BK-25.5
7538BK-26
7538BK-26.5
7538BK-27
7538BK-27.5
7538BK-28
Part NumberVolume DiscountDays to ShipSize
(cm)
Standard detail Standard weight
(g)
Toecap Instep cover Amount Of Content
3 Day(s) or more 23.5JIS T8101 Leather S Class E Approved1055 (Both feet)Wide ACM Resin Tip CoreLeather (embossed, soft)1 Pair
3 Day(s) or more 24JIS T8101 Leather S Class E Approved1055 (Both feet)Wide ACM Resin Tip CoreLeather (embossed, soft)1 Pair
2 Day(s) or more 24.5JIS T8101 Leather S Class E Approved1055 (Both feet)Wide ACM Resin Tip CoreLeather (embossed, soft)1 Pair
3 Day(s) or more 25JIS T8101 Leather S Class E Approved1055 (Both feet)Wide ACM Resin Tip CoreLeather (embossed, soft)1 Pair
2 Day(s) or more 25.5JIS T8101 Leather S Class E Approved1055 (Both feet)Wide ACM Resin Tip CoreLeather (embossed, soft)1 Pair
3 Day(s) or more 26JIS T8101 Leather S Class E Approved1055 (Both feet)Wide ACM Resin Tip CoreLeather (embossed, soft)1 Pair
2 Day(s) or more 26.5JIS T8101 Leather S Class E Approved1055 (Both feet)Wide ACM Resin Tip CoreLeather (embossed, soft)1 Pair
3 Day(s) or more 27JIS T8101 Leather S Class E Approved1055 (Both feet)Wide ACM Resin Tip CoreLeather (embossed, soft)1 Pair
3 Day(s) or more 27.5JIS T8101 Leather S Class E Approved1055 (Both feet)Wide ACM Resin Tip CoreLeather (embossed, soft)1 Pair
3 Day(s) or more 28JIS T8101 Leather S Class E Approved1055 (Both feet)Wide ACM Resin Tip CoreLeather (embossed, soft)1 Pair

Loading...

  1. 1

Basic Information

Product Model Safety boots Shape Hightops Toecap Included
Instep cover type Magic style (Hook & Loop Fastener) Color Black series Antistatic shoes x
Oil Resistant Included Standard JIS standard product Amount Of Content 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)