Safety Sneakers 8800 Series Navy Blue 8800NA

Safety Sneakers 8800 Series Navy Blue 8800NA
  • On Sale Till 31/07/2018

[Features]
· A pro sneaker that employs a 2-layer foam polyurethane sole for excellent cushioning and abrasion resistance.
· For the instep, a highly breathable mesh material is used, so it is resistant to stuffiness and comfortable to wear.

Part Number

Configured Part Number is shown.

Part Number
8800NA-23.5
8800NA-24
8800NA-24.5
8800NA-25
8800NA-25.5
8800NA-26
8800NA-26.5
8800NA-27
8800NA-27.5
8800NA-28
Part NumberVolume DiscountDays to ShipSize
(cm)
Standard detail Standard weight
(g)
Toecap Soles Instep cover Amount Of Content
3 Day(s) or more 23.5JSAA Class A Certified Product780ACM ResinFoamed polyurethane, 2 LayersArtificial leather + Nylon mesh1 Pair
3 Day(s) or more 24JSAA Class A Certified Product780ACM ResinFoamed polyurethane, 2 LayersArtificial leather + Nylon mesh1 Pair
2 Day(s) or more 24.5JSAA Class A Certified Product780ACM ResinFoamed polyurethane, 2 LayersArtificial leather + Nylon mesh1 Pair
2 Day(s) or more 25JSAA Class A Certified Product780ACM ResinFoamed polyurethane, 2 LayersArtificial leather + Nylon mesh1 Pair
2 Day(s) or more 25.5JSAA Class A Certified Product780ACM ResinFoamed polyurethane, 2 LayersArtificial leather + Nylon mesh1 Pair
2 Day(s) or more 26JSAA Class A Certified Product780ACM ResinFoamed polyurethane, 2 LayersArtificial leather + Nylon mesh1 Pair
2 Day(s) or more 26.5JSAA Class A Certified Product780ACM ResinFoamed polyurethane, 2 LayersArtificial leather + Nylon mesh1 Pair
2 Day(s) or more 27JSAA Class A Certified Product780ACM ResinFoamed polyurethane, 2 LayersArtificial leather + Nylon mesh1 Pair
2 Day(s) or more 27.5JSAA Class A Certified Product780ACM ResinFoamed polyurethane, 2 LayersArtificial leather + Nylon mesh1 Pair
2 Day(s) or more 28JSAA Class A Certified Product780ACM ResinFoamed polyurethane, 2 LayersArtificial leather + Nylon mesh1 Pair

Loading...

  1. 1

Basic Information

Product Model Work shoes Shape Low shoes Toecap Included
Instep cover type With laces Color Blue series Antistatic shoes x
Oil Resistant Included Standard JSAA standard product Color Details Navy Blue
Amount Of Content 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)