• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Pro Sneakers NS Series White NS211W

Pro Sneakers NS Series White NS211W

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

An NS series work shoe that has excellent non-slip properties and shock absorbency on the heel.
[Features]
· A pro sneaker with excellent non-slip properties that provides advanced safety in slippery places.
· The instep pad gently wraps around the foot.
· The insole has anti-bacterial and anti-mold treatment that you can experience through regular use.
· Equipped with a resin toe box for a sense of security while remaining lightweight, and uses reflective material on the heel for high visibility.
· A combination of an EVA midsole with cushioning and an outsole with non-slip properties.
· Passed the JSAA standard for additional performance for non-slip properties and shock energy absorbency of the heel.
[Applications]
· Convenient for clean sites, warehouse work, etc., where non-slip properties are required.

Basic Specifications

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 24.5
  • 25
  • 28
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
24.5
2 Day(s) or more
-

Part Number : NS211W-24.5
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    White series
  • Size(cm)
    24.5
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    JSAA standard product
  • Color Details
    White
  • Standard detail
    JSAA Class A Certified Product
  • Standard weight(g)
    760
  • Toecap
    Wide Resin
  • Soles
    EVA + synthetic rubber
  • Instep cover
    Artificial leather + Polyester mesh
1 Pair
25
2 Day(s) or more
-

Part Number : NS211W-25
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    White series
  • Size(cm)
    25
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    JSAA standard product
  • Color Details
    White
  • Standard detail
    JSAA Class A Certified Product
  • Standard weight(g)
    760
  • Toecap
    Wide Resin
  • Soles
    EVA + synthetic rubber
  • Instep cover
    Artificial leather + Polyester mesh
1 Pair
28
2 Day(s) or more
-

Part Number : NS211W-28
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    White series
  • Size(cm)
    28
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    JSAA standard product
  • Color Details
    White
  • Standard detail
    JSAA Class A Certified Product
  • Standard weight(g)
    760
  • Toecap
    Wide Resin
  • Soles
    EVA + synthetic rubber
  • Instep cover
    Artificial leather + Polyester mesh

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)