• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 22:30 20/9 to 7:00 21/9, 9:00 23/9 to 5:00 (MYT) 24/9/2018. We apologize for the inconvenience.

Digital Calipers for Hole Pitch

Digital Calipers for Hole Pitch

Digital calipers capable of quick and accurate measurement of small hole diameter dimensions between cores.
[Features]
· With hold function.
· With auto off function. (Approximately 20 minutes)
[Applications]
· It can be used for hole pitch measurement from φ1 to 5 (diameter 1 to 5 mm) (D-150A), φ1 to 10 (diameter 1 to 10 mm) (D-150A2).

PDF

Part Number

Configured Part Number is shown.

D-150A

Features

●Easy to see with the digital display.

Usage

●For inter-core measurement of holes.

Specification

●SPQ(piece):1
●Power Supply: Button Type Silver Oxide Battery (SR44) x 1(accessory)
●Auto off(approx. 20 minutes)
Part Number
D-150A
Part NumberVolume DiscountDays to ShipMinimum Reading
(mm)
Instrument Error
(mm)
Power Supply Applicable Hole Diameter
(mm)
Material
2 Day(s) or more 0.01±0.05SR44 (silver oxide battery) 1 pc included for testΦ1~5Stainless Steel

Loading...

  1. 1
 

Basic Information

Type Special Calipers Special Calipers Shape Hole Pitch Calipers Display Method Digital
Maximum Measuring Length (Adjustment Range(mm) 101 ~ 150 Waterproof Function Not Included With / Without measurement data output terminal Not Included
Depth Bar W / WO Not Included Measuring Range(mm) 5~150 A(mm) 241
B(mm) 60 C(mm) 35 D(mm) 5
E(mm) 38 F(mm) 16

Please check the type/dimensions/specifications of the part D-150A in the Digital Calipers for Hole Pitch series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)