SUS Stubby Screwdriver SUSD-P2

SUS Stubby Screwdriver SUSD-P2

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

For tightening and loosening screws. The shaft is made of martensitic stainless steel.

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2 Day(s) or more
-

Part Number : SUSD-P2
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Shaft length L (mm)
    35
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Overall Length L(mm)
    85
  • Grip Width D(mm)
    34
  • Weight(g)
    38

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)