• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Kim Towel EF Folded in 4 (Paper Wiper)

Kim Towel EF Folded in 4 (Paper Wiper)

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

Environmentally conscious paper towels made from recycled carton / cardboard packaging pulp.
[Features]
· Cut type paper towels with evenly sized sheets for waste-free use.
· Held together with a paper band.
· Pinhole embossed paper towels that do not contain adhesive.
· Has undergone food sanitation testing.
[Applications]
· Great for wiping up in research facilities, electronics factories, general factories, etc.

Basic Specifications

Details

Catalog

Japanese Only

Part Number
Quantity

Refine by

  • 1 Bundle (50 Sheets)
  • 1 case (50 sheets x 24 bundles)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bundle (50 Sheets)
2 Day(s) or more
-

Part Number : 61050
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Bundle (50 Sheets)

Specificationtitle

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    Brown
  • Depth Dimensions(mm)
    380×330mm
  • Number of Sheets Per Case
    Pulp, recycled milk carton pulp
  • Packing Form
    Bundle
  • Ply
    4
  • RoHS
    10
1 case (50 sheets x 24 bundles)
2 Day(s) or more
-

Part Number : 61050-PACK
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 case (50 sheets x 24 bundles)

Specificationtitle

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    Brown
  • Depth Dimensions(mm)
    380×330mm
  • Number of Sheets Per Case
    Pulp, recycled milk carton pulp
  • Packing Form
    Bundle
  • Ply
    4
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Wipes off a large amount of dirt, a wiper with excellent absorption capability.
●Milk cartoon recycled pulp mixing, environment is considered.

Usage

●For wiping a large amount of [oil, water, dirt].

Specification

●Sheet Size(mm):380 x 330
●Q'ty Per Case:50 Sheets x 24 Bags
●Color: Brown

Materials

●Pulp + Milk Pack Recycled Pulp

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)