• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Kim Towel EF Folded in 4 Type 2 Plies

Kim Towel EF Folded in 4 Type 2 Plies

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

[Features]
White Kim Towels for use in areas where an emphasis is placed on hygiene. The sheets are evenly sized for waste-free use.
Held together with a paper band
Standard paper towels for industrial use
Pinhole embossed. Does not contain adhesive
Has undergone food sanitation testing.
[Applications]
Recommended for use in: general factories, printing plants, food, cosmetics and electronics factories, schools, laboratories, research, hospitals, care giving, maintenance and pet related applications

Basic Specifications

Details

Catalog

Japanese Only

Part Number
Quantity

Refine by

  • 1 Bundle (70 Sheets)
  • 1 case (70 sheets x 32 bundles)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bundle (70 Sheets)
2 Day(s) or more
-

Part Number : 61060
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Bundle (70 Sheets)

Specificationtitle

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    Brown
  • Depth Dimensions(mm)
    380×330mm
  • Number of Sheets Per Case
    Unbleached pulp, milk pack recycled pulp
  • Packing Form
    Bundle
  • Ply
    2
  • RoHS
    10
1 case (70 sheets x 32 bundles)
2 Day(s) or more
-

Part Number : 61060-PACK
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 case (70 sheets x 32 bundles)

Specificationtitle

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    Brown
  • Depth Dimensions(mm)
    380×330mm
  • Number of Sheets Per Case
    Unbleached pulp, milk pack recycled pulp
  • Packing Form
    Bundle
  • Ply
    2
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Two pile type that can be easily used to small amount of dirt.
●Milk cartoon recycled pulp mixing, environment is considered.

Usage

●For wiping small amount of oil stains.

Specification

●Sheet Size(mm):380 x 330
●Q'ty Per Case:70 Sheets x 32 Bags
●Color: Brown
●2 sheets layered

Materials

●Pulp + Milk Pack Recycled Pulp

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)