Kim Towel Pop-Up Single

Kim Towel Pop-Up Single

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

[Features]
· A box type that is ideal for use in a fixed position / fixed management on production lines. A portable type that is convenient for maintenance. A general purpose type that can be used anywhere.
· Box type. Tissue type
Standard paper towels for industrial use
Pinhole embossed. Does not contain adhesive
Has undergone food sanitation testing.
[Applications]
Recommended for use in: general factories, printing plants, food, cosmetics and electronics factories, schools, laboratories, research, hospitals, care giving, maintenance and pet related applications

Basic Specifications

Details

Catalog

Japanese Only

Part Number
Quantity

Refine by

  • 1 Box (150 Sheets)
  • 1 case (150 sheets x 4 boxes)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (150 Sheets)
2 Day(s) or more
-

Part Number : 61420
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Box (150 Sheets)

Specificationtitle

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    Brown
  • Depth Dimensions(mm)
    380×320mm
  • Number of Sheets Per Case
    Unbleached pulp
  • Packing Form
    Box
  • Ply
    4
  • RoHS
    10
1 case (150 sheets x 4 boxes)
2 Day(s) or more
-

Part Number : 61420-PACK
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 case (150 sheets x 4 boxes)

Specificationtitle

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    Brown
  • Depth Dimensions(mm)
    380×320mm
  • Number of Sheets Per Case
    Unbleached pulp
  • Packing Form
    Box
  • Ply
    4
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Absolutely wipes-off a large amount of dirt, 100% pulp wiper with excellent absorption capability.
●It has superior strength due to the 4 sheet layers.

Usage

●For wipe off a lot of oil stains generated at each factory.

Specification

●Sheet Size(mm):380 x 320(pop up)
●Q'ty Per Case:150 Sheets x 4 BOX
●Color: Brown

Materials

●Pulp

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)