Dedicated Dispenser Handy Wiper Dedicated Placement Type Dispenser

Dedicated Dispenser Handy Wiper Dedicated Placement Type Dispenser

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

[Features]
· Lidded to keep the alcohol from drying out, and dust and other contaminants from getting in.
· Its clear blue color makes it easy to see the contents.
· A pop up type that makes it easy to remove the contents.
[Applications]
· Dedicated Handy Wiper dispenser

Basic Specifications

Catalog

Japanese Only

Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
2 Day(s) or more
-

Part Number : 04300
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Non-woven Wipe
  • Shape
    Dispensers
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    Blue
  • Color
    226
  • Compatible Product
    113
  • Quantity
    156
  • Number of Sheets Per Case
    Polypropylene
  • Applicable products
    WypAll x 50 Handy Wiper [60520] / Wipe All Handy Wiper x 60 [60530] / Hygiene Blue Handy Wiper [62100]

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)