Core Screwdriver D-16-1B

Core Screwdriver D-16-1B

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

· Driver for adjusting the ferrite core and pre-set knobs (with and without dial).
[Features]
· Material adopts polyacetal excellent in high insulation and wear resistance.
· It does not damage the core or cause misalignment.
[Applications]
· Tip sizes: 1.35 x 0.7, 1.4 x 0.8, 1.4, 1.5, 2.6, 2.7.

Basic Specifications

  • Tip standards
    Combination
  • Tip size / flathead (-) blade width (mm) B1
    1.4 / 1.35
  • Single Product/Set Classification
    Single Item
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.8 / 0.7
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    2.6 / 2.7
  • Overall Length(mm)
    128
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2 Day(s) or more
-

Part Number : D-16-1B
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Combination
  • Tip size / flathead (-) blade width (mm) B1
    1.35 ~ 1.4
  • Single Product/Set Classification
    Single Item
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.7 ~ 0.8
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    2.6 ~ 2.7
  • Overall Length(mm)
    128
  • Weight(g)
    3
  • Application
    Please use by cutting off unnecessary sizes.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)