Super Cushion Go-Through Screwdriver No.730

Super Cushion Go-Through Screwdriver No.730

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Super-cushion through screwdriver with built-in gel that fits in the palm of your hand.
[Features]
· Through type with a star-shaped nut which can be hit with a hammer.
· The shaft is tough and whole body is quenched with excellent durable chromium vanadium metal.
· Plated with a rust-resistant, black chrome finish.
[Applications]
· For various screw fastening work.

Basic Specifications

Catalog

Japanese Only

Part Number
Tip standards

Refine by

  • Phillips (+)
  • Flathead (-)
  • Clear
Tip size / Phillips (+)

Refine by

  • No.1
  • No.2
  • No.3
  • Clear
Tip size / flathead (-) blade width (mm) B1

Refine by

  • 5.5
  • 6
  • 8
  • Clear
Shaft length L (mm)

Refine by

  • 75
  • 100
  • 150
  • Clear
Tip size / flathead (-) blade thickness (mm) B2

Refine by

  • 0.8
  • 0.9
  • 1.1
  • Clear
JAN Code

Refine by

  • 4907587076113
  • 4907587076120
  • 4907587076137
  • 4907587076144
  • 4907587076151
  • 4907587076168
  • 4907587076175
  • 4907587076182
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Phillips (+)
No.1
-
75
-
4907587076151
3 Day(s) or more
-

Part Number : 730175
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.1
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    NA
  • Grip Type
    Rubber
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • JAN Code
    4907587076151
Phillips (+)
No.2
-
100
-
4907587076168
3 Day(s) or more
-

Part Number : 7302100
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    NA
  • Grip Type
    Rubber
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • JAN Code
    4907587076168
Phillips (+)
No.2
-
150
-
4907587076175
3 Day(s) or more
-

Part Number : 7302150
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    NA
  • Grip Type
    Rubber
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • JAN Code
    4907587076175
Phillips (+)
No.3
-
150
-
4907587076182
3 Day(s) or more
-

Part Number : 7303150
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.3
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    NA
  • Grip Type
    Rubber
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • JAN Code
    4907587076182
Flathead (-)
-
5.5
75
0.8
4907587076113
3 Day(s) or more
-

Part Number : 7305575
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    5.5
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    NA
  • Grip Type
    Rubber
  • Tip size / flathead (-) blade thickness (mm) B2
    0.8
  • JAN Code
    4907587076113
Flathead (-)
-
6
100
0.9
4907587076120
3 Day(s) or more
-

Part Number : 7306100
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    NA
  • Grip Type
    Rubber
  • Tip size / flathead (-) blade thickness (mm) B2
    0.9
  • JAN Code
    4907587076120
Flathead (-)
-
6
150
0.9
4907587076137
3 Day(s) or more
-

Part Number : 7306150
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    NA
  • Grip Type
    Rubber
  • Tip size / flathead (-) blade thickness (mm) B2
    0.9
  • JAN Code
    4907587076137
Flathead (-)
-
8
150
1.1
4907587076144
3 Day(s) or more
-

Part Number : 7308150
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    8
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    NA
  • Grip Type
    Rubber
  • Tip size / flathead (-) blade thickness (mm) B2
    1.1
  • JAN Code
    4907587076144

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)