Impact Screwdriver ND-5LPX

Brand :
NIPPONPNEUMATIC
Caution
Product Description
[Features]
· Lightweight and High Output
· Applicable for general industries
· For assembly and disassembly of home appliances
[Specifications]
· Operating Air Pressure: 0.6 MPa
· Bit Socket (mm): 6.35
· Hose Inlet: Rc1/4
· Exhaust: Rear
· Overall length (mm): 165
· Performance / Bolt diameter (mm): 6
· Weight: 0.65 kg