• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Safety Shoes, FD Series, FD22 Resin Pro Instep D-6

Safety Shoes, FD Series, FD22 Resin Pro Instep D-6

[Features]
· Safety shoes equipped with resin and steel toe caps and resin upper protectors.
· Offering extensive foot protection, these JIS standard compliant safety shoes protect the upper part of the foot from falling weights.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FD22D-6-23.5
FD22D-6-24
FD22D-6-24.5
FD22D-6-25
FD22D-6-25.5
FD22D-6-26
FD22D-6-26.5
FD22D-6-27
FD22D-6-27.5
FD22D-6-28
Part NumberVolume DiscountDays to ShipSize
(cm)
Standard detail Standard weight
(g)
Toecap Instep cover Amount Of Content
7 Day(s) or more 23.5JIS T 8101 Leather S Type M Pass1330 (Both Shoes) *26 cmSteel Toe BoxLeather (smooth finish), Plastic (back of hand protector)1 Pair
7 Day(s) or more 24JIS T 8101 Leather S Type M Pass1330 (Both Shoes) *26 cmSteel Toe BoxLeather (smooth finish), Plastic (back of hand protector)1 Pair
7 Day(s) or more 24.5JIS T 8101 Leather S Type M Pass1330 (Both Shoes) *26 cmSteel Toe BoxLeather (smooth finish), Plastic (back of hand protector)1 Pair
7 Day(s) or more 25JIS T 8101 Leather S Type M Pass1330 (Both Shoes) *26 cmSteel Toe BoxLeather (smooth finish), Plastic (back of hand protector)1 Pair
7 Day(s) or more 25.5JIS T 8101 Leather S Type M Pass1330 (Both Shoes) *26 cmSteel Toe BoxLeather (smooth finish), Plastic (back of hand protector)1 Pair
7 Day(s) or more 26JIS T 8101 Leather S Type M Pass1330 (Both Shoes) *26 cmSteel Toe BoxLeather (smooth finish), Plastic (back of hand protector)1 Pair
7 Day(s) or more 26.5JIS T 8101 Leather S Type M Pass1330 (Both Shoes) *26 cmSteel Toe BoxLeather (smooth finish), Plastic (back of hand protector)1 Pair
7 Day(s) or more 27JIS T 8101 Leather S Type M Pass1330 (Both Shoes) *26 cmSteel Toe BoxLeather (smooth finish), Plastic (back of hand protector)1 Pair
7 Day(s) or more 27.5JIS T 8101 Leather S Type M Pass1330 (Both Shoes) *26 cmSteel Toe BoxLeather (smooth finish), Plastic (back of hand protector)1 Pair
7 Day(s) or more 28JIS T 8101 Leather S Type M Pass1330 (Both Shoes) *26 cmSteel Toe BoxLeather (smooth finish), Plastic (back of hand protector)1 Pair

Loading...

  1. 1

Basic Information

Product Model Safety boots Shape Laced shoes Toecap Included
Instep cover type Instep protector Color Black series Antistatic shoes x
Oil Resistant Included Standard JIS standard product Amount Of Content 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)