Lighted Inspection Mirror, L Type
  • On Sale Till 31/08/2018

Lighted Inspection Mirror, L Type

Standard Unit Price:
- Special Price
Days to Ship :
2 Day(s) or more

Inspection mirror that is useful in dim lighting.
[Features]
· The antenna type is freely extendable, the tip part is flexible, and the angle can be adjusted, making this a very convenient piece of optical equipment.
· Easy-to-see φ100 (diameter 100 mm) flat mirror.
· With an even brighter light using a krypton bulb, it is suitable for inspection/examination of the inside of deep holes / pipe interiors.
[Applications]
· For repair and inspection in dark and semi-visible device interiors.

Basic Specifications

  • Mirror Shape
    Round Shape
  • Mirror Size(mm)
    φ100
  • Mass(g)
    500
  • Total Length(mm)
    560-930
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2 Day(s) or more

Special Price

Part Number : LMF-L
Days to Ship 2 Day(s) or more
Standard Unit Price
Special Price

Specificationtitle

  • Mirror Shape
    Round Shape
  • Mirror Size(mm)
    φ100
  • Mass(g)
    500
  • Total Length(mm)
    560-930
  • Material
    Brass (Silver Finish)
  • Power
    C Batteries x 2 (Included for Testing)
  • Krypton Bulbs
    2.5V・0.75A

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)