• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 11:00 (MYT) 15/7/2018. We apologize for the inconvenience.

Ring light device LED lighted areas switching type

Ring light device LED lighted areas switching type
  • On Sale Till 31/07/2018

An LED lighting device that allows switching among four lighting patterns to suit the application.
[Features]
· Can be mounted on microscopes that have a cylindrical mirror 60 mm or less in diameter.
· High luminosity/long service life LED light.
· Type with illuminance adjustment function.
[Applications]
· A small and lightweight lighting device for stereoscopic microscopes.

PDF

Part Number

Configured Part Number is shown.

L-60T

 
Part Number
L-60T
Part NumberVolume DiscountDays to ShipRated Voltage
(V)
Rated Power Consumption
(W)
Rated Frequency
(H​z)
Output Voltage
(V)
Output Current Number of LED
(Nos.)
LED Brightness Mass
(g)
3 Day(s) or more AC100 to 1206.550-60DC12400mA601500mcd260

Loading...

  1. 1

Basic Information

Product Model Microscope Supplies Fluorescent Lamp Type LED Lighted Location Switching Lighting

Please check the type/dimensions/specifications of the part L-60T in the Ring light device LED lighted areas switching type series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)