Supporting Angle

Part Number

Configured Part Number is shown.

 
Part Number
11377-12000
11377-13000
11377-22000
11377-23000
Part NumberVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
F
(mm)
E
(mm)
D
(mm)
P
(mm)
K
(mm)
G
(mm)
H
(mm)
O H7
(mm)
N
(mm)
M
(mm)
L
(mm)
I
(mm)
J
(mm)
S
(mm)
Heat Treatment Surface Treatment Mass
(g)
Q H7
(mm)
U
(mm)
V
(mm)
Material T
(mm)
R
(mm)
5 Day(s) or more 9668301024483.523212010154418.528.5247Hardening HRC60Black oxide finish530109M4SCM44014.217.5
5 Day(s) or more 14492301024483.523212010156818.528.5247Hardening HRC60Black oxide finish940109M4SCM44014.217.5
5 Day(s) or more 128904214326453227241421622338328.5Hardening HRC60Black oxide finish14801413M6SCM44018.323.5
5 Day(s) or more 1921224214326453227241421942338328.5Hardening HRC60Black oxide finish23701413M6SCM44018.323.5

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)