• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Locate Block

Part Number

Configured Part Number is shown.

 
Part Number
LBL-20
LBL-22
LBL-24
Part NumberVolume DiscountDays to ShipCompatible T Groove Width
(mm)
A±0.01
(mm)
B H7
(mm)
C
(mm)
E±0.01
(mm)
F±0.01
(mm)
G±0.01
(mm)
H
(mm)
I
(mm)
Accessory Surface Treatment Mass
(g)
Heat Treatment Material
6 Day(s) or more 20100201008515401810T Slot Nut, Hex Socket Head Bolt 1 Piece EachBlack oxide finish7200Hardening HRC50S50C
6 Day(s) or more 22100221008515392210T Slot Nut, Hex Socket Head Bolt 1 Piece EachBlack oxide finish6900Hardening HRC50S50C
6 Day(s) or more 241252412510020382212T Slot Nut, Hex Socket Head Bolt 1 Piece EachBlack oxide finish10700Hardening HRC50S50C

Loading...

  1. 1

Basic Information

D(mm) 100

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)