4-flute, Tapered Blade, Short Type FX-MG-TPMS

4-flute, Tapered Blade, Short Type FX-MG-TPMS
  • On Sale Till 31/07/2018

FX coating enables high efficiency and long service life. Can be used with a wide range of materials, from general materials to hardened steel.

PDF

Part Number
FX-MG-TPMS-3X0.5
FX-MG-TPMS-3X1
FX-MG-TPMS-3X1.5
FX-MG-TPMS-3X2
FX-MG-TPMS-3X2.5
FX-MG-TPMS-3X3
FX-MG-TPMS-3X5
FX-MG-TPMS-4X0.5
FX-MG-TPMS-4X1
FX-MG-TPMS-4X1.5
FX-MG-TPMS-4X2
FX-MG-TPMS-4X2.5
FX-MG-TPMS-4X3
FX-MG-TPMS-4X5
FX-MG-TPMS-5X0.5
FX-MG-TPMS-5X1
FX-MG-TPMS-5X1.5
FX-MG-TPMS-5X2
FX-MG-TPMS-5X2.5
FX-MG-TPMS-5X3
FX-MG-TPMS-5X5
FX-MG-TPMS-6X0.5
FX-MG-TPMS-6X1
FX-MG-TPMS-6X1.5
FX-MG-TPMS-6X2
FX-MG-TPMS-6X2.5
FX-MG-TPMS-6X3
FX-MG-TPMS-6X5
FX-MG-TPMS-8X0.5
FX-MG-TPMS-8X1
FX-MG-TPMS-8X1.5
FX-MG-TPMS-8X2
FX-MG-TPMS-8X2.5
FX-MG-TPMS-8X3
FX-MG-TPMS-8X5
FX-MG-TPMS-10X0.5
FX-MG-TPMS-10X1
FX-MG-TPMS-10X1.5
FX-MG-TPMS-10X2
FX-MG-TPMS-10X2.5
FX-MG-TPMS-10X3
FX-MG-TPMS-10X5
Part NumberVolume DiscountDays to ShipSingle corner (θ)
(Degree)
Tip diameter (D)
(φ)
Blade length (l)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Large Tip Diameter
(mm)
Tool No. Torsion Angle
3 Day(s) or more 0.53106603.188537506Standard torsion (30-40°)
3 Day(s) or more 13106603.358537556Standard torsion (30-40°)
3 Day(s) or more 1.53106603.528537606Standard torsion (30-40°)
3 Day(s) or more 23106603.78537656Standard torsion (30-40°)
3 Day(s) or more 2.53106603.878537686Standard torsion (30-40°)
3 Day(s) or more 33106604.058537756Standard torsion (30-40°)
3 Day(s) or more 53106604.758537786Standard torsion (30-40°)
3 Day(s) or more 0.54156604.268537508Standard torsion (30-40°)
3 Day(s) or more 14156604.528537558Standard torsion (30-40°)
3 Day(s) or more 1.54156604.798537608Standard torsion (30-40°)
3 Day(s) or more 24156605.058537658Standard torsion (30-40°)
3 Day(s) or more 2.54156605.318537688Standard torsion (30-40°)
3 Day(s) or more 34156605.578537758Standard torsion (30-40°)
3 Day(s) or more 54156606.638537788Standard torsion (30-40°)
3 Day(s) or more 0.55206605.358537510Standard torsion (30-40°)
3 Day(s) or more 15206605.78537560Standard torsion (30-40°)
3 Day(s) or more 1.55206606.058537610Standard torsion (30-40°)
3 Day(s) or more 25206606.48537660Standard torsion (30-40°)
3 Day(s) or more 2.55206606.758537690Standard torsion (30-40°)
3 Day(s) or more 35206607.18537760Standard torsion (30-40°)
3 Day(s) or more 55208708.58537790Standard torsion (30-40°)
3 Day(s) or more 0.56206606.358537512Standard torsion (30-40°)
3 Day(s) or more 16206606.78537562Standard torsion (30-40°)
3 Day(s) or more 1.56206607.058537612Standard torsion (30-40°)
3 Day(s) or more 26206607.48537662Standard torsion (30-40°)
3 Day(s) or more 2.56208707.758537692Standard torsion (30-40°)
3 Day(s) or more 36208708.18537762Standard torsion (30-40°)
3 Day(s) or more 56208709.58537792Standard torsion (30-40°)
3 Day(s) or more 0.58258708.448537516Standard torsion (30-40°)
3 Day(s) or more 18258708.878537566Standard torsion (30-40°)
11 Day(s) or more 1.58258709.318537616Standard torsion (30-40°)
3 Day(s) or more 28258709.758537666Standard torsion (30-40°)
3 Day(s) or more 2.5825109010.188537696Standard torsion (30-40°)
3 Day(s) or more 3825109010.628537766Standard torsion (30-40°)
3 Day(s) or more 5825129012.378537796Standard torsion (30-40°)
3 Day(s) or more 0.51035109010.618537520Standard torsion (30-40°)
3 Day(s) or more 11035109011.228537570Standard torsion (30-40°)
3 Day(s) or more 1.51035109011.838537620Standard torsion (30-40°)
3 Day(s) or more 21035129012.448537670Standard torsion (30-40°)
3 Day(s) or more 2.51035129013.068537700Standard torsion (30-40°)
Quote 31035129013.678537770Standard torsion (30-40°)
3 Day(s) or more 510351610016.128537800Standard torsion (30-40°)

Loading...

  1. 1
 

Basic Information

Type Tapered Square work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of flutes(sheet) 4
Coating TiAlN

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)