Taper Tap Series for Pipes General Use Long Shank LT-TPT

Taper Tap Series for Pipes General Use Long Shank LT-TPT

Used to process tapered female pipe threads. Long thread type mainly used for connecting pipes

Part Number
LT-TPT-1/2-14-150
LT-TPT-1/4-19-100
LT-TPT-1/4-19-120
LT-TPT-1/4-19-150
LT-TPT-1/8-28-100
LT-TPT-1/8-28-120
LT-TPT-1/8-28-150
LT-TPT-1-11-150
LT-TPT-3/4-14-150
LT-TPT-3/8-19-100
LT-TPT-3/8-19-120
LT-TPT-3/8-19-150
Part NumberVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Link Diameter
(mm)
Thread Length Tool No.
3 Day(s) or more R1/214150183513575
3 Day(s) or more R1/419100112813564
3 Day(s) or more R1/419120112813565
3 Day(s) or more R1/419150112813566
3 Day(s) or more R1/82810081913559
3 Day(s) or more R1/82812081913560
3 Day(s) or more R1/82815081913561
3 Day(s) or more R111150264513591
3 Day(s) or more R3/414150233513583
3 Day(s) or more R3/819100142813569
3 Day(s) or more R3/819120142813570
3 Day(s) or more R3/819150142813571

Loading...

  1. 1

Basic Information

Thread Types Pipe Taper Number of Chamfered Threads 2.5P Tool Material Type Carbide
Work Material Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) Tap Model Pipe Tap Coating Presence None
Coating Type Non-Coated Precision JIS2 No. of Grooves 4

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)