Taper Tap Series for Pipes General Use Short Screw, Long Shank LT-S-TPT

Taper Tap Series for Pipes General Use Short Screw, Long Shank LT-S-TPT

Used to process tapered female pipe threads. Long thread type mainly used for connecting pipes

Part Number

Configured Part Number is shown.

Part Number
LT-S-TPT-1/2-14X150
LT-S-TPT-1/4-19X100
LT-S-TPT-1/4-19X120
LT-S-TPT-1/4-19X150
LT-S-TPT-1/8-28X100
LT-S-TPT-1/8-28X120
LT-S-TPT-1/8-28X150
LT-S-TPT-1-11X150
LT-S-TPT-3/4-14X150
LT-S-TPT-3/8-19X100
LT-S-TPT-3/8-19X120
LT-S-TPT-3/8-19X150
Part NumberVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Link Diameter
(mm)
Thread Length Tool No.
3 Day(s) or more R1/214150182713625
3 Day(s) or more R1/4191001119.513615
3 Day(s) or more R1/4191201119.513616
3 Day(s) or more R1/4191501119.513617
3 Day(s) or more R1/828100816.513610
3 Day(s) or more R1/828120816.513611
3 Day(s) or more R1/828150816.513612
3 Day(s) or more R111150263513645
3 Day(s) or more R3/414150232913635
3 Day(s) or more R3/819100142113620
3 Day(s) or more R3/819120142113621
3 Day(s) or more R3/819150142113622

Loading...

  1. 1

Basic Information

Thread Types Pipe Taper Number of Chamfered Threads 2.5P Tool Material Type High-Speed Steel
Work Material Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) Tap Model Pipe Tap Bore Model For Through Holes / For Blind Holes
Coating Presence None Coating Type Non-Coated Precision JIS2
No. of Grooves 4

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)