(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Due to Corona virus (2019-nCoV) outbreak, some suppliers must stop operation to follow additional precautionary measures until further notice. Some products delivery may be delay. Masks and other sanitary related products are suspended. Apologize for any inconvenience caused.

Taper Tap Series for Pipes General Use Long Shank LT-SPT

Taper Tap Series for Pipes General Use Long Shank LT-SPT

Used to process female threads for parallel pipe threads.

PDF

Part Number
LT-SPT-PS-1/2-14X150
LT-SPT-PS-1/4-19X120
LT-SPT-PS-1/4-19X150
LT-SPT-PS-1/8-28X120
LT-SPT-PS-1/8-28X150
LT-SPT-PS-1-11X150
LT-SPT-PS-3/4-14X150
LT-SPT-PS-3/8-19X120
LT-SPT-PS-3/8-19X150
Part NumberVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Link Diameter
(mm)
Thread Length Tool No.
3 Day(s) or more Rp1/214150183513825
3 Day(s) or more Rp1/419120112813814
3 Day(s) or more Rp1/419150112813815
3 Day(s) or more Rp1/82812081913809
3 Day(s) or more Rp1/82815081913810
3 Day(s) or more Rp111150264513845
3 Day(s) or more Rp3/414150233513835
3 Day(s) or more Rp3/819120142813819
3 Day(s) or more Rp3/819150142813820

Loading...

  1. 1
 

Basic Information

Thread Types Pipe Parallel Number of Chamfered Threads 4P Tool Material Type High-Speed Steel
Work Material Medium-Carbon Steel (C Content 0.25 - 0.45%) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) Tap Model Pipe Tap Bore Model For Through Holes / For Blind Holes
Coating Presence None Coating Type Non-Coated Precision JIS2
No. of Grooves 4

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)