T-Slot Plate

Part Number

Configured Part Number is shown.

 
Part Number
EN412-1550
EN412-1560
EN516-1570
Part NumberVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
Mass
(kg)
C Size Tolerance
(mm)
Quote 119395019.519.5801414231291.4±0.01
Quote 199395019.519.51601414231292.3±0.01
Quote 2491486074100200181830151216±0.01

Loading...

  1. 1

Basic Information

L(mm) 0.01 Material SCM420 Heat Treatment Hardening HRC60
Surface Treatment Black oxide finish