V Bar

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BT412-1940
BT516-1940
Part NumberVolume DiscountDays to ShipA
(mm)
B
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(kg)
B Dimension Tolerance C Size Tolerance
(mm)
Quote 1404027.58534130.6±0.01mm±0.01
Quote 160503010040170.8±0.01mm±0.01

Loading...

  1. 1

Basic Information

C(mm) 20 H(mm) 5 Material SCM420
Heat Treatment Hardening HRC60 Surface Treatment Black oxide finish

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)