• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Angle

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
11292-11000
11292-12000
11292-21000
11292-22000
Part NumberVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Mass
(kg)
Material Heat Treatment Surface Treatment M Dimension Tolerance
(mm)
82 Day(s) or more 484836161224816302430゜45゜103.5M490.3SCM420Hardening HRC60Black oxide finishH7
82 Day(s) or more 484836161224816182445゜30゜103.5M490.3SCM420Hardening HRC60Black oxide finishH7
82 Day(s) or more 64644818.516321022403230゜45゜145M6130.6SCM420Hardening HRC60Black oxide finishH7
82 Day(s) or more 64644818.516321022243245゜30゜145M6130.6SCM420Hardening HRC60Black oxide finishH7

Loading...

  1. 1

Basic Information

R(mm) 0.016 S(mm) 0.012

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)