Surface Tower Adjustable Height

Part Number

Configured Part Number is shown.

Part Number
BT412-0470
BT516-0470
Part NumberVolume DiscountDays to ShipA
(mm)
Mass
(kg)
B min
(mm)
B max
(mm)
F min
(mm)
F max
(mm)
H max
(mm)
H min
(mm)
G max
(mm)
G min
(mm)
C
(mm)
D
(mm)
E
(mm)
27 Day(s) or more 400.341493644393134262532.513
27 Day(s) or more 500.55161465651414636304018

Loading...

  1. 1

Basic Information

Material SCM415 Heat Treatment Hardening HRC60 Surface Treatment Black oxide finish

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)