Drill Support - Round

Part Number

Configured Part Number is shown.

Part Number
11355-10008
11355-10016
11355-10025
11355-20008
11355-20016
11355-20025
11355-20040
Part NumberVolume DiscountDays to ShipA
(mm)
B
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(kg)
C 0±0.02
(mm)
5 Day(s) or more 82010M8530.0320
5 Day(s) or more 1624-13-8.40.0620
5 Day(s) or more 25361410168.40.0820
5 Day(s) or more 82420M8640.0830
5 Day(s) or more 1624-20-8.40.0630
5 Day(s) or more 25362418168.40.1330
5 Day(s) or more 40563424168.40.440

Loading...

  1. 1

Basic Information

Material SCM420 Heat Treatment Hardening HRC60 Surface Treatment Black oxide finish