• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Flat Adjustable Bar

Part Number

Configured Part Number is shown.

 
Part Number
EN412-1420
EN412-1430
EN516-1420
EN516-1430
Part NumberVolume DiscountDays to ShipA
(mm)
B
(mm)
E
(mm)
G
(mm)
H
(mm)
I
(mm)
Mass
(kg)
C±0.01
(mm)
5 Day(s) or more 20040135137M120.820
5 Day(s) or more 200401351327M121.740
5 Day(s) or more 22050150177M161.220
5 Day(s) or more 220501501727M162.540

Loading...

  1. 1

Basic Information

D(mm) 20 F(mm) 20 J(mm) 0.01
Material SCM420 Heat Treatment Hardening HRC60 Surface Treatment Black oxide finish

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)